IESNA:LM-63-2002
[TEST]P1389230
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-760-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11539.2
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
82.3 113.9 177.2 338.6 740.6 1066.6 1319.8 1531.8 1753.4 2009.7 2335.7 2750.3 3316.8 4282.1 5532.2 6886.8 8443.9 9520.0 
9842.8 9472.5 8627.5 7836.3 7076.7 6139.9 4006.8 2044.5 1085.6 826.0 753.2 740.6 724.8 544.4 269.0 202.6 66.5 25.3 0.0 
82.3 110.8 170.9 348.1 727.9 1082.4 1316.6 1525.5 1750.2 2028.7 2338.9 2747.1 3323.1 4225.1 5560.7 6934.3 8399.6 9482.0 
9880.8 9535.8 8700.3 7921.7 7089.4 6139.9 4101.7 2006.5 1110.9 835.5 756.4 737.4 724.8 547.5 265.9 199.4 66.5 25.3 0.0 
82.3 110.8 164.6 319.7 671.0 1022.3 1313.4 1516.0 1753.4 2025.5 2338.9 2753.5 3269.3 3997.3 5234.7 6760.2 8390.1 9548.5 
10048.5 9887.1 9178.2 8485.1 7516.6 6453.2 4734.7 2474.9 1335.6 921.0 778.6 737.4 718.4 652.0 272.2 193.1 79.1 31.6 0.0 
82.3 107.6 158.2 278.5 588.7 927.3 1266.0 1503.3 1731.2 1993.9 2323.0 2661.7 3088.9 3633.3 4573.3 6057.6 7928.1 9567.5 10273.2 
10346.0 9978.9 9542.2 8779.4 7336.2 5605.0 3310.5 1823.0 1129.9 841.9 743.7 699.4 645.6 272.2 174.1 88.6 41.1 0.0 
82.3 107.6 145.6 231.0 468.4 791.2 1139.4 1430.5 1652.1 1921.1 2196.4 2493.9 2870.6 3256.7 3769.4 4690.4 6301.3 8551.5 10228.9 
10814.4 10675.2 10365.0 10304.9 9814.3 8045.2 5218.9 2715.5 1598.3 996.9 712.1 569.7 509.5 313.3 158.2 110.8 60.1 0.0 
82.3 104.4 132.9 193.1 329.1 610.8 930.5 1247.0 1531.8 1759.7 2028.7 2316.7 2601.5 2952.8 3342.1 3864.3 4642.9 6070.3 8523.1 
10592.9 11418.9 11308.2 10928.4 11111.9 10861.9 9542.2 5870.9 2598.4 1218.5 705.8 458.9 351.3 265.9 148.7 123.4 85.5 0.0 
82.3 101.3 120.3 151.9 218.4 354.5 614.0 892.5 1209.0 1509.7 1775.5 2019.2 2307.2 2611.0 2921.2 3326.3 3870.7 4630.2 5741.1 
7595.7 10001.1 11706.9 12216.5 11976.0 11846.2 11865.2 11017.0 7697.0 3380.1 1291.3 519.0 319.7 237.4 189.9 155.1 126.6 0.0 
82.3 94.9 107.6 123.4 151.9 196.2 281.7 439.9 680.5 949.5 1228.0 1541.3 1845.1 2155.3 2459.1 2791.4 3209.2 3709.3 4373.9 5282.2 
6624.1 8326.8 10390.3 12279.8 12735.5 12491.8 12216.5 11276.5 8988.3 4905.6 2111.0 699.4 332.3 253.2 205.7 177.2 0.0 
82.3 94.9 107.6 120.3 145.6 183.6 259.5 401.9 623.5 876.7 1155.2 1452.7 1766.0 2079.3 2389.5 2718.6 3123.7 3604.8 4256.8 5193.6 
6418.4 8042.0 10077.0 12039.3 12748.2 12517.2 12165.8 11298.7 9415.6 5459.4 2399.0 800.7 332.3 259.5 215.2 186.7 0.0 
82.3 91.8 98.1 104.4 110.8 123.4 139.3 170.9 215.2 294.3 424.1 595.0 816.5 1047.6 1326.1 1623.6 1962.2 2405.3 2911.7 3557.3 4430.9 
5370.8 6643.1 8136.9 10127.7 11422.1 10865.1 9311.1 7127.3 4826.5 3196.5 1905.3 1050.7 506.4 215.2 208.9 0.0 
82.3 85.5 88.6 88.6 88.6 88.6 88.6 88.6 88.6 94.9 101.3 113.9 129.8 155.1 183.6 231.0 297.5 405.1 566.5 813.4 1164.7 1550.8 1984.4 2307.2 
2582.6 3120.6 3934.0 4307.4 3877.0 3051.0 2224.9 1582.4 990.6 373.5 57.0 19.0 0.0 
82.3 85.5 85.5 82.3 82.3 79.1 76.0 72.8 72.8 72.8 72.8 72.8 76.0 79.1 85.5 91.8 107.6 136.1 189.9 275.3 398.8 496.9 500.1 405.1 
345.0 446.2 731.1 1079.2 1117.2 835.5 455.7 218.4 88.6 34.8 15.8 9.5 0.0 
82.3 82.3 79.1 76.0 72.8 72.8 66.5 63.3 60.1 60.1 60.1 57.0 57.0 53.8 53.8 53.8 57.0 63.3 82.3 123.4 164.6 167.7 104.4 66.5 47.5 41.1 
34.8 34.8 31.6 28.5 25.3 15.8 12.7 12.7 9.5 9.5 0.0 
82.3 79.1 72.8 66.5 63.3 63.3 57.0 53.8 47.5 41.1 38.0 34.8 31.6 28.5 22.2 19.0 15.8 12.7 12.7 12.7 9.5 6.3 6.3 3.2 3.2 3.2 6.3 6.3 3.2 6.3 6.3 6.3 6.3 
6.3 9.5 9.5 0.0 
82.3 72.8 66.5 60.1 57.0 50.6 44.3 34.8 28.5 25.3 19.0 15.8 9.5 9.5 6.3 6.3 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 3.2 6.3 6.3 
6.3 0.0 
82.3 69.6 60.1 53.8 50.6 41.1 34.8 25.3 19.0 12.7 9.5 6.3 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 6.3 6.3 
0.0 
82.3 66.5 57.0 50.6 44.3 34.8 25.3 19.0 12.7 6.3 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 3.2 
0.0 
82.3 66.5 57.0 47.5 41.1 31.6 22.2 15.8 9.5 6.3 3.2 0.0 0.0 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
0.0 
82.3 66.5 57.0 47.5 38.0 31.6 19.0 12.7 9.5 3.2 0.0 0.0 6.3 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 
0.0 
82.3 66.5 57.0 47.5 38.0 31.6 22.2 15.8 9.5 3.2 0.0 9.5 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
82.3 66.5 57.0 47.5 41.1 31.6 22.2 15.8 12.7 6.3 6.3 9.5 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 0.0 
0.0 
82.3 66.5 57.0 47.5 38.0 31.6 22.2 15.8 12.7 6.3 6.3 12.7 6.3 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 
0.0 
